Product FDNL-XSG16-ST
I/O Module for DeviceNet
Ident. no.: F0230
General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 741.93 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

