Product BCS-DN-CSG22
I/O Module for DeviceNet
Ident. no.: F1006
General data
Customs tariff number | 8536908530 |
Weight | 267.59 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input/output |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |