Product FDN-MSTR-1220
DeviceNet Master Station
Ident. no.: F1220
General data
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 723.09 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Device type | Master |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |