Product  FDNQ-4AI-V/I-T

I/O Module for DeviceNet Fieldbus

4 Analog Inputs for Current or Voltage

Ident. no.: F2009
    • 4 analog inputs
    • 0/4…20mA or
    • ‐10/0…+10VDC
    • Selectable per channel
    • Fibre-glass reinforced PA6 housing
    • Vibration and shock-resistant
    • Encapsulated module electronics
    • Metal connectors
    • Degree of protection IP67
#

General data

EAN 4047101673944
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin US
Weight 499 g

Technical Data

Fieldbus Protocol DeviceNet
Signal type Analog input
Device type Compact station
Fieldbus transmission rate 125/250/500 kbps
Ambient temperature -40…+70 °C
Protection class IP67

CAD File

Catalog

Configuration File

Individual data sheet

Select Country

Turck worldwide

to top