Product FDNL-CPG88-T-V
I/O Module for DeviceNet
Ident. no.: F2014
General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 612.79 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

