Product FDNL-XSG16-T
I/O Module for DeviceNet Fieldbus
Ident. no.: F2026- 16 inputs or outputs
- PNP short-circuit protected inputs
- 0.5 amp short-circuit protected outputs
- Fiber-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
EAN | 4047101668629 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 623.689 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input/output |
Device type | Compact station |
Fieldbus transmission rate | 125/250/500 kbps |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |