Product FDNL-S1204H-2034
I/O Module for DeviceNet Fieldbus
12 digital pnp inputs
4 digital outputs 2 A
Ident. no.: F2034- For robot applications
- Robust electromechanics
- High magnetic field immunity
- Intelligent terminating resistor
- Module-related diagnostics
- Short-circuit - group signal
- Removable IP20 terminal
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101673852 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 591.003 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input/output, Digital output, Digital input |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 125/250/500 kbps |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |