Product FAS20-4S-E
I/O Module for AS-interface
Ident. no.: F2043
General data
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 131.64 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input |
| Connection technology signal | M12 |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

