Product FAS20-4S-4G-2051
I/O Module for AS-interface
Ident. no.: F2051
General data
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 1257.36 g |
Technical Data
Fieldbus Protocol | AS-Interface |
Signal type | Digital input/output |
Connection technology signal | Screw terminal |
Device type | Compact station |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |