Product FAS20-4S-3G-2052
I/O Module for AS-interface
Ident. no.: F2052
General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 127.55 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input/output |
| Connection technology signal | Screw terminal |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

