Product MZB06
Active Shunt Diode Barrier
Ident. no.: K1052- 2-wire HART transmitters

General data
Customs tariff number | 8536308000 |
Country of origin | IN |
Weight | 117.57 g |
Technical Data
Device type | Active Shunt Diode Barrier |
Design | Modular housing |
Extras | Removable terminals |
Number of channels | 1 |
Ex version | yes |
Power supply | 24 VDC |