Product MZB10P
Positive Potential Barrier
Ident. no.: K1053- 6 VDC Systems
- 1- Channel
- DC Positive Polarity
- 75 Ohm resistance
- Working voltage 6V at 10µA
- Fuse rating 50mA
- Voltage max 7V
- 6V discrete (on/off) connection
- Solenoids/audible/visible alarms
- Protection class IP20
- Removable screw terminals
- -20° to 60°C (-4° to 140°F)
- 35mm Din Rail
- Class I Division 2 approved

General data
| Customs tariff number | 8536308000 |
| Country of origin | IN |
| Weight | 101.9 g |
Technical Data
| Device type | Positive Potential Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 1 |
| Ex version | yes |
| Power supply | 6 VDC |

