Product MZB15PX
Positive Potential Barrier
Ident. no.: K1055- 12 VDC Systems

General data
| Customs tariff number | 8536308000 |
| Country of origin | IN |
| Weight | 118.93 g |
Technical Data
| Device type | Positive Potential Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 1 |
| Ex version | yes |
| Power supply | 12 VDC |

