Product MZB29PX
Positive Potential Barrier
Ident. no.: K1058- Controller outputs
- Solenoids

General data
Customs tariff number | 8536308000 |
Country of origin | IN |
Weight | 120.29 g |
Technical Data
Device type | Positive Potential Barrier |
Design | Modular housing |
Extras | Removable terminals |
Number of channels | 1 |
Ex version | yes |
Power supply | 24 VDC |