Product MZB56A
AC Alternating Potential Lower Level Barrier
Ident. no.: K1064- 3-wire grounded RTDs

General data
| Customs tariff number | 8536308000 |
| Country of origin | IN |
| Weight | 133.91 g |
Technical Data
| Device type | AC Alternating Potential Lower Level Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 3 |
| Ex version | yes |
| Power supply | 0.7 VAC |

