Product MZB61AX
AC Alternating Potential Higher Level Barrier
Ident. no.: K1068- Strain-gauge bridges

General data
Customs tariff number | 8536308000 |
Country of origin | IN |
Weight | 120.97 g |
Technical Data
Device type | AC Alternating Potential Higher Level Barrier |
Design | Modular housing |
Extras | Removable terminals |
Number of channels | 2 |
Ex version | yes |
Power supply | 6.8 VAC |