Product MZB65A
AC Alternating Potential Star Connected Barrier
Ident. no.: K1070- AC/DC mV signals
- Thermocouples

General data
| Customs tariff number | 8536308000 |
| Country of origin | IN |
| Weight | 119.38 g |
Technical Data
| Device type | AC Alternating Potential Star Connected Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 2 |
| Ex version | yes |
| Power supply | 12 VAC |

