Product MZB66AX
AC Alternating Potential Higher Level Barrier
Ident. no.: K1072- Strain-gauge bridges

General data
| Customs tariff number | 8536308000 |
| Weight | 121.65 g |
Technical Data
| Device type | AC Alternating Potential Higher Level Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 2 |
| Ex version | yes |
| Power supply | 9.6 VAC |

