Product MZB79P
Positive Potential Barrier
Ident. no.: K1074- Controller outputs
- Solenoids

General data
| Customs tariff number | 8536308000 |
| Weight | 120.97 g |
Technical Data
| Device type | Positive Potential Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 2 |
| Ex version | yes |
| Power supply | 24 VDC |

