Product  8.0000.1K01.1010

Accessories

Shaft Coupling Double Loop Coupling

For Solid Shaft Encoders

Ident. no.: K274960

    Double loop coupling with galvanized steel receptacle Ø 48 mm

    Max. torque: 2 Nm

    Max. shaft offset:

    Radial: ±3 mm

    Axial: ±4 mm

    Angular: ±12°

    Torsion spring stiffness: 28 Nm/wheel

    Radial spring stiffness: 7 N/mm

    Moment of inertia: 106 gcm2

    Receptacle material: galvanized steel

    Bellows material: polyurethane

#

Select Country

Turck worldwide

to top