Product LT12E-R10-LI0-H1151
Magnetically actuated linear position sensor
Ident. no.: LT0320- Suited for hydraulic cylinders
- 5-wire, 13.5…30 VDC
- High repeatability
- Extremely high linearity
- Male connector, M12 x 1, 13.5…30VDC

General data
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Design | Rod |
| Measuring principle | Magnetostrictive |
| Measuring range | 304.8 mm [12.00 in] |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Black |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
| Approvals | CE |

