Product LT12E-Q21-DQRENNX2-H11121
Magnetically actuated angle sensor
Ident. no.: LT0396General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1483.86 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 304.8 mm [12.00 in] |
| Output function | Quadrature |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE |

