Product LT65E-R10-LU0-H1151
Magnetically actuated Linear Position Sensor
Ident. no.: LT0422
General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 6000 g |
Technical Data
| Design | Rod |
| Measuring principle | Magnetostrictive |
| Measuring range | 1651 mm [65.00 in] |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
| Approvals | CE |

