Product LT48E-R16-3LI0-EX-B1140
Magnetically actuated linear position sensor
Analog
Ident. no.: LT045013.5…30 VDC
Analog output, 4…20 mA
loop-powered

General data
| EAN | 4047101714968 |
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Measuring principle | Magnetostrictive |
| Measuring range | 1219.2 mm [48.00 in] |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 20…4 mA |
| Electrical connection | Connector, 7/8″ |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68 |
| Approvals | ATEX, FM C1D1, FM C1D2, CE |

