Product LT10E-Q21R-LI1X3-H1151
Magnetically actuated angle sensor
Ident. no.: LT0618General data
| Customs tariff number | 9032896085 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 254 mm [10.00 in] |
| Output function | Analog output |
| Current output | 20…4 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE |

