Product LT60E-R16-3LI0-EX-B1140
Magnetically actuated linear position sensor
Analog
Ident. no.: LT0766- EZ-Track Linear Displacement Transducer
13.5…30 VDC
Analog output, 4…20 mA
loop-powered
Technical Data
Measuring principle | Magnetostrictive |
Measuring range | 1524 mm [60.00 in] |
Operating voltage | 13.5…30 VDC |
Output function | Analog output |
Current output | 20…4 mA |
Electrical connection | Connector, 7/8″ |
Housing material | Stainless steel, 1.4435 (AISI 316L) |
Ambient temperature | -40…+70 °C |
Protection class | IP68 |
Approvals | ATEX, FM C1D1, FM C1D2, CE |