Product LT17E-Q21-LU0X3-H1141
Magnetically actuated linear position sensor
Ident. no.: LT0807General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 653.65 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 431.8 mm [17.00 in] |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE, FM C1D2 |

