Product LT16E-R16-S30LI0-EX-B1140/3A
Magnetically actuated linear position sensor
Analog
Ident. no.: LT084513.5…30 VDC
Analog output, 4…20 mA
loop-powered

General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Measuring principle | Magnetostrictive |
| Measuring range | 406.4 mm [16.00 in] |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 20…4 mA |
| Electrical connection | Connector, 7/8″ |
| Approvals | ATEX, FM C1D1, FM C1D2, CE |

