Product LT17E-Q21-LU4X3-H1141/S1661
Magnetically actuated linear position sensor
Ident. no.: LT0932- EZ-Track Linear Displacement Transducer

General data
EAN | 4047101642780 |
Customs tariff number | 90318020000 |
Country of origin | US |
Weight | 1000 g |
Technical Data
Design | Profile |
Measuring principle | Magnetostrictive |
Measuring range | 431.8 mm [17.00 in] |
Output function | Analog output |
Voltage output | 0…5 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | CE, FM C1D2 |