Product LTX100M-R10-SSI-2-BSF1-X3-H1161
Ident. no.: LT1094

General data
| EAN | 4047101602753 |
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1000 g |
Technical Data
| Design | Rod |
| Measuring principle | Magnetostrictive |
| Measuring range | 100 mm [3.94 in] |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
| Approvals | CE |

