Product LT42E-R16-3LI0-EX-B1140/S1993
Linear Position Sensor
Analog
Ident. no.: LT110213.5…30 VDC
Analog output, 4…20 mA
loop-powered
General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Measuring principle | Magnetostrictive |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, 7/8″ |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68 |

