Product C2-A20FX/120-125VDC
Comat Releco by TURCK
Power Relay, 8-pin
Ident. no.: R4024- 2 Pole, changeover contact
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 125 VDC

General data
Customs tariff number | 8536490080 |
Country of origin | IN |
Weight | 90.78 g |
Technical Data
Device type | Power Relay, 8-pin |
Contacts | 2 changeover contacts |
Contact rating | 10A/250V AC1, 0.5A/110V DC1 |