Product C2-A20BX/024UC
Comat Releco by TURCK
Power Relay, 8-pin
Ident. no.: R4142- 2 Pole, changeover contact
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 24 VDC, 24 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 87.83 g |
Technical Data
| Device type | Power Relay, 8-pin |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

