Product C3-A30R/120VAC
Comat Releco by TURCK
Power Relay, 11-pin
Ident. no.: R4190- 3 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 120 VAC

General data
Customs tariff number | 8536490080 |
Country of origin | IN |
Weight | 93.96 g |
Technical Data
Device type | Power Relay, 11-pin |
Contacts | 3 changeover contacts |
Contact rating | 10A/250V AC1, 0.5A/110V DC1 |