Product C4-X20X/024VDC
Comat Releco by TURCK
DC load switching double make, 14-pin flat
Ident. no.: R43371- 2 series contacts
- Contact Rating: 10A/250V AC1, 7A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 85.79 g |
Technical Data
| Device type | DC load switching double make, 14-pin flat |
| Contacts | 2 series contacts |
| Contact rating | 10A/250V AC1, 7A/110V DC1 |

