Product C4-X20FX/125VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: R4338-7- 2 Pole, serial contacts
- Contact Rating: 10A/250V AC1, 7A/110V DC1
- Coil Voltage: 125 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Device type | High Power Relay |
| Contacts | 2 serial contacts normally open |
| Contact rating | 10A/250V AC1, 7A/110V DC1 |

