Product C5-A10/120VAC
Comat Releco by TURCK
Power Relay, 11-pin flat
Ident. no.: R4370Z- 1 Pole, changeover contact
- Contact Rating: 16A/400V AC1, 0.5A/110V DC1
- Coil Voltage: 120 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 77.17 g |
Technical Data
| Device type | Power Relay, 11-pin flat |
| Contacts | 1 changeover contact |
| Contact rating | 16A/400V AC1, 0.5A/110V DC1 |

