Product C5-A30X/012VAC
Comat Releco by TURCK
Power Relay, 11-pin flat
Ident. no.: R4428- 3 Pole, changeover contacts
- Contact Rating: 16A/400V AC1, 0.5A/110V DC1
- Coil Voltage: 12 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 89.42 g |
Technical Data
| Device type | Power Relay, 11-pin flat |
| Contacts | 3 changeover contacts |
| Contact rating | 16A/400V AC1, 0.5A/110V DC1 |

