Product S2-B
Comat Releco by TURCK
Socket base for C2 relays
Ident. no.: R4465- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 10A/300V

General data
Customs tariff number | 8536908585 |
Country of origin | CN |
Weight | 48.34 g |
Technical Data
Device type | Socket base for C2 relays |
Socket Design | DIN rail / panel, screw terminals, 1 connection level |