Product S4-J
Comat Releco by TURCK
Socket base for C4 relays
Ident. no.: R45051- DIN-rail/Panel Mounting
- Screw Terminals
- Rated Load: 10A/250V

General data
| EAN | 4047101695823 |
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 80.34 g |
Technical Data
| Device type | Socket base for C4 relays |
| Socket Design | DIN rail / panel, screw terminals, 2 connection level |

