Product C3-T31DX/024VDC
Comat Releco by TURCK
Control Relay
Ident. no.: R4574-1- 3 Pole, changeover twin contacts
- Contact Rating: 6A/250V AC1, 6A/30V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | IN |
| Weight | 97.14 g |
Technical Data
| Device type | Control Relay |
| Contacts | 3 changeover twin contacts |
| Contact rating | 6A/250V AC1, 6A/30V DC1 |

