Product C4-R30/230VAC
Comat Releco by TURCK
Remanence Relay
Ident. no.: R4682- 3 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 230 VAC

General data
Customs tariff number | 8536490080 |
Country of origin | CN |
Weight | 82.61 g |
Technical Data
Device type | Remanence Relay |
Contacts | 3 changeover contacts |
Contact rating | 10A/250V AC1, 0.5A/110V DC1 |