Product C5-A30DX/012VDC
Comat Releco by TURCK
Power Relay, 11-pin flat
Ident. no.: R4690- 3 Pole, changeover contacts
- Contact Rating: 16A/400V AC1, 0.5A/110V DC1
- Coil Voltage: 12 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | CN |
Weight | 87.15 g |
Technical Data
Device type | Power Relay, 11-pin flat |
Contacts | 3 changeover contacts |
Contact rating | 16A/400V AC1, 0.5A/110V DC1 |