Product C3-G30/024VDC
Comat Releco by TURCK
Power Relay
Ident. no.: R4756- 3 Pole, normally open contacts
- Contact Rating: 10A/250V AC1, 1.2A/110V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | IN |
Weight | 92.6 g |
Technical Data
Device type | Power Relay |
Contacts | 3 normally open contacts |
Contact rating | 10A/250V AC1, 1.2A/110V DC1 |