Product C3-M10X/024VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: R4776- 1 Pole, serial contact with mag blow
- Contact Rating: 10A/250V AC1, 10A/220V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | IN |
Weight | 95.78 g |
Technical Data
Device type | High Power Relay |
Contacts | 1 series contact with mag blow |
Contact rating | 10A/250V AC1, 10A/220V DC1 |