Product C5-R20/024VDC
Comat Releco by TURCK
Remanence Relay
Ident. no.: R4963- 2 Pole, changeover contacts
- Contact Rating: 10A/400V AC1, 10A/30V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | CN |
Weight | 83.07 g |
Technical Data
Device type | Remanence Relay |
Contacts | 2 changeover contacts |
Contact rating | 10A/400V AC1, 10A/30V DC1 |