Product C5-R20/125VDC
Comat Releco by TURCK
Remanence Relay
Ident. no.: R4965- 2 Pole, changeover contacts
- Contact Rating: 10A/400V AC1, 10A/30V DC1
- Coil Voltage: 125 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 79.89 g |
Technical Data
| Device type | Remanence Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/400V AC1, 10A/30V DC1 |

