Product C5-M10X/024VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: R4979- 1 Pole, serial contact with mag blow
- Contact Rating: 16A/400V AC1, 10A/220V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 84.66 g |
Technical Data
| Device type | High Power Relay |
| Contacts | 1 series contact with mag blow |
| Contact rating | 16A/400V AC1, 10A/220V DC1 |

