Product C5-G30DX/024VDC
Comat Releco by TURCK
Power Relay
Ident. no.: R4989- 3 Pole, normally open contacts
- Contact Rating: 16A/400V AC1, 1.2A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 79.66 g |
Technical Data
| Device type | Power Relay |
| Contacts | 3 normally open contacts |
| Contact rating | 16A/400V AC1, 1.2A/110V DC1 |

