Product C2-T22/120VAC
Comat Releco by TURCK
Control Relay
Ident. no.: R50121- 2 Pole, twin changeover bifurcated contacts
- Contact Rating: 6A/250V AC1, 6A/30V DC1
- Coil Voltage: 120 VAC

General data
Customs tariff number | 8536490080 |
Country of origin | IN |
Weight | 90.78 g |
Technical Data
Device type | Control Relay |
Contacts | 2 changeover bifurcated contacts |
Contact rating | 6A/250V AC1, 6A/30V DC1 |